![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/LG-046499-WEB-R.jpg?itok=GLJjc0MI)
SET OF CASTOR WHEELS FOR OPEN RACK
LCS2
Legrand
SET OF CASTOR WHEELS FOR OPEN RACK
REF. 46499
EAN.
3245060464998
24 578,20
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Feed roll |
---|---|
Width | 50 mm |
Height | 70 mm |
Depth | 110 mm |
---|---|
Material | Other |
RAL-number | 0 |