Set of four casters for pivoting cabinet
Linkeo
LEGRAND
Set of four casters for pivoting cabinet
REF. 646248
EAN.
3414970968005
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Feed roll |
---|---|
Width | 40 mm |
Height | 95 mm |
Depth | 106 mm |
Load bearing capacity | 115 kg |
---|---|
Material | Metal |
Colour | Other |
RAL-number | 0 |