![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/027154-LEGRAND-1000.jpg?itok=E3cCSb9k)
Shunt trip - for DRX - 200/277 V~
Legrand
Shunt trip - for DRX - 200/277 V~
REF. 27154
EAN.
3245060271541
10 428,80
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 200-277 V |
---|---|
Rated control supply voltage AC 60 Hz | 200-277 V |
Voltage type for actuating | AC |
Type of electric connection | Screw connection |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
---|---|
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |