Skip to main content
Logo print

Single RJ45 socket outlet category 6 UTP matt black

Mallia Senses LEGRAND

Single RJ45 socket outlet category 6 UTP matt black

REF. 281162MB EAN. 3414972091220
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Type of fastening Engage (snap)
Assembly arrangement Basic element with full cover plate
Type of connector RJ45 8(4)
Category 6
Colour Black
Connection type 110
Shielded housing No
Separate earthing connection No
With label space No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
With terminal resistor No
Degree of protection (IP) IP20
Colour coding Yes
Device width 86 mm
Device height 86 mm
Device depth 36.3 mm
Number of modules (module system) 1
Built-in depth 28.7 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Horizontal fixing center distance 60.3-60.3 mm