Slim flush-mounting frame for dry partitions U34 LED
LEGRAND
Slim flush-mounting frame for dry partitions U34 LED
REF. 661295
EAN.
3245066612959
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Installation frame |
---|---|
Colour | White |
Material | Plastic |
Length | 317 mm |
---|---|
Width | 156 mm |
Height | 59 mm |