Socket outlet - 20 A 400 V~ - 3P+E - shuttered - french standard - Lexic
LEGRAND
Socket outlet - 20 A 400 V~ - 3P+E - shuttered - french standard - Lexic
REF. 004291
EAN.
3245060042912
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 400 V |
---|---|
Rated current | 20 A |
With hinged lid | No |
Voltage type | AC |
Model | Socket outlet CEE 7/3 (type F) |
Protective contact | Flat |
With enhanced contact protection | Yes |
With control lamp | No |
Width in number of modular spacings | 3.5 |
Built-in depth | 66 mm |
Degree of protection (IP) | IP2X |
Number of socket outlets | 1 |
Number of active contacts (round) | 3 |
Number of active contacts (flat) | 0 |
Number of active contacts (square) | 0 |
---|---|
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
Electric supplying direction | From the bottom |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Terminals capacity | 1.5-10 mm² |
Connection type | Cable |
Label space/information surface | No |
Mounting method | DIN rail |