Skip to main content
Logo print

Socket outlet Synergy - Euro-US standard - 1 gang unswitched + 1 way switch - white

Synergy™ LEGRAND

Socket outlet Synergy - Euro-US standard - 1 gang unswitched + 1 way switch - white

REF. 730083 EAN. 3245067300831
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of switch Off switch
Type of socket outlet Other
Number of socket outlets 1
Method of operation Rocker/button
Mounting direction Horizontal
Type of fastening Mounting with screw
With lighting No
Mounting method Flush-mounted
Material Plastic
Material quality Duroplast
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Suitable for degree of protection (IP) IP2X
Nominal voltage 250 V
Nominal current socket outlet 16 A
Rated current 16 A
Device width 86 mm
Device height 86 mm
Device depth 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 23 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Antimicrobial treatment No
Connection type Screwed terminal
Cable section 6-6 mm²