![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/059114-LEGRAND-1000.jpg?itok=g77uRR-z)
Socket with break isolating switch Hypra- IP 66/67-55 - 380/415 V~ - 125A - 3P+E
Hypra
Legrand
Socket with break isolating switch Hypra- IP 66/67-55 - 380/415 V~ - 125A - 3P+E
REF. 59114
EAN.
3245060591144
189 847,30
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 125 A |
---|---|
Number of poles | 4 |
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP55 |
Switch | Electrical locking |
---|---|
With earth leakage switch | No |
Empty locations on mounting rail | No |
Housing material | Plastic |
Protection | Other |
Military model | No |