Skip to main content
Logo print

Solid metal faceplate XL³ 800 - captive screws - 24 modules - h 400 mm

LEGRAND

Solid metal faceplate XL³ 800 - captive screws - 24 modules - h 400 mm

REF. 020945 EAN. 3245060209452
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 600 mm
Height 400 mm
Suitable for enclosure building width 725 mm
Suitable for enclosure building height 2200 mm
Material Steel
Surface finishing Powder coating

Documentation

6 documents
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details