Skip to main content
Logo print

Solid metal faceplate XL³ 800 - captive screws - 36 modules - heigth 150 mm

LEGRAND

Solid metal faceplate XL³ 800 - captive screws - 36 modules - heigth 150 mm

REF. 020992 EAN. 3245060209926
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 850 mm
Height 150 mm
Suitable for enclosure building width 910 mm
Suitable for enclosure building height 1950 mm
Material Steel
Surface finishing Powder coating
Degree of impact strength (IK) IK07
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Colour Grey
RAL-number 7035
Halogen free Yes
Label space/information surface No

Documentation

6 documents
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details