Soliroc™ - 2-position keyswitch - 6 A - 230 V - IP 54 - 2 NO contacts
Soliroc™
LEGRAND
Soliroc™ - 2-position keyswitch - 6 A - 230 V - IP 54 - 2 NO contacts
REF. 077874
EAN.
3245060778743
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Other |
---|---|
Method of operation | Key |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Other |
With mounting plate | Yes |
Material | Metal |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Chrome |
Colour of switch operator | Chrome |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK10 |
Nominal voltage | 250 V |
---|---|
Rated current | 6 A |
Switching current for fluorescent lamps | 6 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 70 mm |
Device height | 70 mm |
Device depth | 78 mm |
Built-in depth | 52 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |