Soliroc™ - Illuminated 2-way Push-button - 6 A - 230 V~ - IP 55 - NO-NC contact
Soliroc™
LEGRAND
Soliroc™ - Illuminated 2-way Push-button - 6 A - 230 V~ - IP 55 - NO-NC contact
REF. 077842
EAN.
3245060778422
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Single push button |
Method of operation | Rocker |
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 0 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 2 |
Number of poles | 1 |
Nominal voltage | 250 V |
Rated current | 6 A |
With lighting | Yes |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Flush-mounted |
Type of fastening | Other |
Material | Metal |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Galvanized |
---|---|
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK10 |
Device width | 71 mm |
Device height | 71 mm |
Device depth | 34.6 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 23 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Documentation
3 documents
Agreement
OC / CB-FR_707077/M1
(0.43 Mo)
Agreement
NF-NF012_4239
(0.53 Mo)
Agreement
OC / CB-FR_707077
(0.39 Mo)
SELECT AN ACTION