![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/17-15/574484-LEGRAND-1000.jpg?itok=9rRtK_oT)
Square key cover Arteor BUS/SCS - GEN/ON/OFF - 2 modules - magnesium
Arteor™
LEGRAND
Square key cover Arteor BUS/SCS - GEN/ON/OFF - 2 modules - magnesium
REF. 574484
EAN.
3245065744842
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | One-part rocker |
---|---|
Imprint/indication | Other |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
---|---|
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Other |
RAL-number (similar) | 7037 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |