ST block for 6 multimode fibres - black
LCS³
LEGRAND
ST block for 6 multimode fibres - black
REF. 032127
EAN.
3414970961914
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 6 |
---|---|
With number of couplings/adapters | 6 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Multi mode 50/125 |
Type of connector external | ST |
Type of connector interior | ST |
---|---|
Colour | Black |
RAL-number | 9017 |
Mounting method | Other |
Height | 23 mm |
Width | 108.8 mm |
Depth | 38.7 mm |