Stainless steel Lid + Trim of standard floor box for wiring devices supports 16M vertical or 24M horizontal
LEGRAND
Stainless steel Lid + Trim of standard floor box for wiring devices supports 16M vertical or 24M horizontal
REF. 088005
EAN.
3414970754981
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Square |
---|---|
Number of device cups | 1 |
Housing material | Stainless steel |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Grey |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer width | 286 mm |
Outer length | 286 mm |
Length built-in dimension | 264 mm |
Width built-in dimension | 264 mm |
Min. built-in depth | 68 mm |