Stand - for fixing Marina cabinets height 1000-1200 on floor
Atlantic & Marina
LEGRAND
Stand - for fixing Marina cabinets height 1000-1200 on floor
REF. 036437
EAN.
3245060364373
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building height | 1200 mm |
Suitable for enclosure building depth | 300 mm |
Width | 60 mm |
Height | 1603 mm |
---|---|
Depth | 40 mm |
Max. load capacity | 144 kg |
Material | Metal |
Colour | Stainless steel |