Straight pannel appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+N+E
Hypra
Legrand
Straight pannel appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+N+E
REF. 59478
EAN.
3245060594787
11 893,20
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 63 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 5 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
---|---|
Construction type | Recessed mounted device plug |
Phase inverter | No |
Insert direction | Straight |
Material | Plastic |
Military model | No |