![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/059477_pw_150241.jpg?itok=lntoq2El)
Straight pannel appliance inlet - IP 66/67-55 - 380/415 V~ - 125 A - 3P+E
Hypra
Legrand
Straight pannel appliance inlet - IP 66/67-55 - 380/415 V~ - 125 A - 3P+E
REF. 59542
EAN.
3245060595425
25 622,30
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 125 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 4 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
---|---|
Construction type | Recessed mounted device plug |
Phase inverter | No |
Insert direction | Straight |
Material | Plastic |
Military model | No |