Straight plug Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - rubber
Hypra
LEGRAND
Straight plug Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - rubber
REF. 052752
EAN.
3245060527525
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Number of poles | 3 |
Voltage according to EN 60309-2 | 200-250 V (50+60 Hz) blue |
Clock hour position | 6 h |
Identification colour | Blue |
RAL-number | 5005 |
Phase inverter | No |
Degree of protection (IP) | IP44 |
---|---|
Connection system | Screwed terminal |
Cable entry | Anti-kink sleeve |
Insert direction | Straight |
Material | Rubber |
Military model | No |