Straight plug Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - metal
Hypra
Legrand
Straight plug Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - metal
REF. 52843
EAN.
3245060528430
11 164,50
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Number of poles | 4 |
Voltage according to EN 60309-2 | 380-415 V (50+60 Hz) red |
Clock hour position | 6 h |
Identification colour | Red |
RAL-number | 3000 |
Phase inverter | No |
Degree of protection (IP) | IP44 |
---|---|
Connection system | Screwed terminal |
Cable entry | Anti-kink sleeve |
Insert direction | Straight |
Material | Other |
Military model | No |