![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/LG-555324-WEB-R.jpg?itok=lV7bx1zW)
Straight plug P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E
P 17 Tempra
LEGRAND
Straight plug P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E
REF. 555324
EAN.
3245065553246
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 3 |
Voltage according to EN 60309-2 | 200-250 V (50+60 Hz) blue |
Clock hour position | 6 h |
Identification colour | Blue |
RAL-number | 5005 |
Phase inverter | No |
Degree of protection (IP) | IP67 |
---|---|
Connection system | Screwed terminal |
Cable entry | Gland nut |
Insert direction | Straight |
Material | Plastic |
Military model | No |
Documentation
3 documents
Agreement
CQC-CQC
(1.29 Mo)
Agreement
IMQ-CA02.05955
(0.35 Mo)
Agreement
OC / CB-FR_710665
(0.7 Mo)
SELECT AN ACTION