Straight plug P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 2P+E
P 17 Tempra
LEGRAND
Straight plug P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 2P+E
REF. 555524
EAN.
3414970734785
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 63 A |
---|---|
Number of poles | 3 |
Voltage according to EN 60309-2 | 200-250 V (50+60 Hz) blue |
Clock hour position | 6 h |
Identification colour | Blue |
RAL-number | 5005 |
Phase inverter | No |
Degree of protection (IP) | IP67 |
---|---|
Connection system | Screwed terminal |
Cable entry | Gland nut |
Insert direction | Straight |
Material | Plastic |
Military model | No |