Strip to mount cable management to VMR height 42U black
Nexpand
LEGRAND
Strip to mount cable management to VMR height 42U black
REF. 446471
EAN.
3414972237758
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | 482.6 mm (19 inch) mounting set |
---|---|
Material | Steel |
Height | 1977.9 mm |
---|