![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/576001-LEGRAND-1000.jpg?itok=cMSwSFSx)
Arteor™ - Support frame - for BS type boxes - 1-gang - 3 modules
Arteor™
LEGRAND
Arteor™ - Support frame - for BS type boxes - 1-gang - 3 modules
REF. 576001
EAN.
3245065760019
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Flush-mounted |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 3 |
Number of modules vertical (module system) | 1 |
With built-in installation box | No |
With screws | No |
Suitable for mounting in round junction box 60 mm | No |
---|---|
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Documentation
6 documents
Agreement
OC / CB-FR_705030/A1
(1.68 Mo)
Agreement
OC / CB-FR_709182/A1
(0.66 Mo)
Agreement
OC / CB-FR_713123
(0.62 Mo)
Agreement
Decl. UE RED-A 3812 B
(0.25 Mo)
Agreement
OC / CB-FR_707098
(0.67 Mo)
Agreement
OC / CB-FR_705038/A1
(0.67 Mo)
SELECT AN ACTION