![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-30/053733-LEGRAND.jpg?itok=1ifaMj0k)
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - metal
Hypra
Legrand
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - metal
REF. 53733
EAN.
3245060537333
46 570,00
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | 1x63A xp xxxV |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Other |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M32 |
Handling | Wall mounting |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 129 mm |
Width | 106 mm |
Depth | 0 mm |