Skip to main content
Logo print

Surface mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E - plastic

Hypra LEGRAND

Surface mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E - plastic

REF. 059437 EAN. 3245060594374
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

CEE socket outlet 16 A None
CEE socket outlet 32 A None
CEE socket outlet 63 A 1x63A xp xxxV
CEE socket outlet 125 A None
Number of socket outlets with protective contact CEE 7/3 (type F) 1
Protection None
Earth leakage switch None
Number of miniature circuit breakers (MCB) 0
Housing material Plastic
Power supply/connection possibility Other
Diameter cable entry M32
Handling Wall mounting
Degree of protection (IP) IP66
Military model No
Colour Grey
Height 270 mm
Width 130 mm
Depth 190 mm

Documentation

1 document
Agreement
OC / CB-FR_710636 (0.64 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details