Skip to main content
Logo print

Surface mounting socket P17 - IP44 - 380/415 V~ - 16 A - 2P+E

P 17 Tempra LEGRAND

Surface mounting socket P17 - IP44 - 380/415 V~ - 16 A - 2P+E

REF. 555157 EAN. 3245065551570
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

CEE socket outlet 16 A 1x16A xp xxxV
CEE socket outlet 32 A None
CEE socket outlet 63 A None
CEE socket outlet 125 A None
Number of socket outlets with protective contact CEE 7/3 (type F) 1
Protection None
Earth leakage switch None
Number of miniature circuit breakers (MCB) 0
Housing material Plastic
Power supply/connection possibility Other
Diameter cable entry M25
Handling Wall mounting
Degree of protection (IP) IP44
Military model No
Colour Grey
Height 131 mm
Width 93 mm
Depth 125 mm

Documentation

3 documents
Agreement
IMQ-CA02.05950 (0.42 Mo)
Agreement
Agreement