Surface mounting socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+E
P 17 Tempra
LEGRAND
Surface mounting socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+E
REF. 555355
EAN.
3245065553550
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | 1x16A3p230V |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M25 |
Handling | Wall mounting |
Degree of protection (IP) | IP67 |
Military model | No |
Colour | Grey |
Height | 138 mm |
Width | 93 mm |
Depth | 134 mm |
Documentation
3 documents
Agreement
IMQ-CA02.05950
(0.42 Mo)
Agreement
CCC-CQC2016010203837679
(3.47 Mo)
Agreement
OC / CB-FR_710665
(0.7 Mo)
SELECT AN ACTION