![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-003971-WEB-R.jpg?itok=nOHDr6iA)
Surge arrester - switchboard protection - protected Type 2 - 2P, combinable
MODULAR VOLTAGE SURGE PROTECTION
Legrand
Surge arrester - switchboard protection - protected Type 2 - 2P, combinable
REF. 3971
EAN.
3245060039714
12 405,10
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
System configuration IT | No |
---|---|
System configuration TN | Yes |
System configuration TN-C | Yes |
System configuration TN-C-S | Yes |
System configuration TN-S | No |
System configuration TT | Yes |
System configuration other | No |
Number of conductors (without earthing) | 2 |
Nominal discharge surge current In (8/20) | 10 kA |
Nominal voltage AC | 230 V |
Max. continuous voltage AC | 275 V |
Voltage protection level | 1.2 kV |
---|---|
Voltage protection level L-N | 1 kV |
Integrated backup fuse | Yes |
Mounting method | DIN rail (top hat rail) 35 mm |
Construction size | 2 modular spacing |
Max. conductor cross section solid (solid, stranded) | 16 mm² |
Max. conductor cross section flexible (fine-strand) | 16 mm² |
With remote signalling contact | No |
Signalling at the device | Optical |
Category type 2 | Yes |
Degree of protection (IP) | IP20 |