Surge protection replacement module for LCS³ PDU
LCS³
LEGRAND
Surge protection replacement module for LCS³ PDU
REF. 646897
EAN.
3414970765970
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage AC | 230 V |
---|---|
Max. continuous voltage AC | 255 V |
Nominal load current | 16 A |
Nominal discharge surge current (8/20) (L-N) | 5 kA |
Voltage protection level | 10 kV |
Voltage protection level L-N | 1 kV |
Voltage protection level L-PE/N-PE | 1.2 kV |
Number of poles | 2 |
Mounting method | Module |
With remote signalling contact | No |
Signalling at the device | Optical |
Category type 3 | Yes |
With interference suppressor filter | No |
Degree of protection (IP) | IP20 |
Width | 38.3 mm |
Height | 38.3 mm |
---|---|
Depth | 35 mm |
Built-in depth | 15.02 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -20-70 °C |
Storage temperature | -5-40 °C |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | No |
Colour | Black |
RAL-number | 9017 |
Halogen free | Yes |
Connection type | Other |
Cable nature for connection | Not applicable |