Synergy™ Authentic - Double Pole switched Fused Connection Unit+cord outlet+LED power indicator - Polished Stainless steel
Synergy™
LEGRAND
Synergy™ Authentic - Double Pole switched Fused Connection Unit+cord outlet+LED power indicator - Polished Stainless steel
REF. 833237
EAN.
3414970666505
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Front mounting |
Type of current | AC |
Rated current | 27 A |
Rated voltage | 230 V |
Dimensions glass fuse | 5x25 mm |
Width | 86 mm |
Height | 86 mm |
Depth | 32 mm |
---|---|
Built-in depth | 22 mm |
Degree of impact strength (IK) | IK01 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Cable section | 6-6 mm² |