Skip to main content
Logo print

Synergy™ - Fused connection unit - Double pole switched - metalclad

Synergy™ LEGRAND

Synergy™ - Fused connection unit - Double pole switched - metalclad

REF. 733834 EAN. 3245067338346
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connection type Screw connection
Mounting method Front mounting
Type of current AC
Rated current 13 A
Rated voltage 230 V
Dimensions glass fuse 5x25 mm
Width 86 mm
Height 86 mm
Depth 44 mm
Degree of impact strength (IK) IK01
Degree of protection (IP) IP20
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Cable section 6-6 mm²

Documentation

1 document
Agreement
ASTA-880 (0.24 Mo)