![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/412254-LEGRAND-1000.jpg?itok=fK2a7LAV)
T1+T2 12.5KA 4 poles surge arrester
-
LEGRAND
T1+T2 12.5KA 4 poles surge arrester
REF. 412254
EAN.
3414970518262
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
System configuration IT | No |
---|---|
System configuration TN | Yes |
System configuration TN-C | Yes |
System configuration TN-C-S | Yes |
System configuration TN-S | No |
System configuration TT | Yes |
System configuration other | No |
Number of conductors (without earthing) | 2 |
Nominal discharge surge current In (8/20) | 20 kA |
Nominal voltage AC | 230 V |
Max. continuous voltage AC | 320 V |
Voltage protection level L-N | 2 kV |
---|---|
Voltage protection level N-PE | 1.5 kV |
Integrated backup fuse | No |
Mounting method | DIN rail (top hat rail) 35 mm |
Construction size | 2 modular spacing |
Max. conductor cross section solid (solid, stranded) | 35 mm² |
Max. conductor cross section flexible (fine-strand) | 25 mm² |
With remote signalling contact | No |
Signalling at the device | Optical |
Category type 2 | Yes |
Degree of protection (IP) | IP20 |