Top plate with fan unit for LCS3 wall mounting enclosure depth 525mm
LCS³
LEGRAND
Top plate with fan unit for LCS3 wall mounting enclosure depth 525mm
REF. 446192
EAN.
3414971174009
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of fans | 2 |
---|---|
Operating voltage AC 50 Hz | 230-230 V |
Operating voltage AC 60 Hz | 230-230 V |
Operating voltage DC | 0-0 V |
Voltage type | AC |
Suitable for wall built-in | No |
Built as slide-in ventilator | No |
Air circulator | Yes |
Roof ventilator | Yes |
With filter | No |
Volume flow, freeblowing | 60 m³/h |
---|---|
EMC-version | Yes |
Mounting method | Screw mounting |
Suitable for 19 inch rack mounting | No |
Colour | Black |
RAL-number | 9011 |
Width | 600 mm |
Height | 38 mm |
Depth | 455 mm |