Tube - for emergency lighting luminaires - 8 W
LEGRAND
Tube - for emergency lighting luminaires - 8 W
REF. 060941
EAN.
3245060609412
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp power | 8 W |
---|---|
Luminous flux | 450 lm |
Socket | G5 |
Colour rendering index CRI | 80-89 |
Colour temperature | 4000 K |
Lamp shape | Rod |
Lamp efficacy | 56 lm/W |
Colour of light | 4000 |
Colour of light according to EN 12464-1 | Neutral white 3300-5300 K |
Tube diameter | 16 mm |
Length | 302 mm |
Ring diameter | 16 mm |
Internal reflector | No |
Beam angle | 360 ° |
---|---|
Colour | Other |
Application | General |
Splitter protection | No |
Ignition strip | No |
Fast ignition | Yes |
Starter less operation | Yes |
Suitable for emergency lighting | Yes |
Double-walled | No |
For application at low temperatures | No |
Weighted energy consumption in 1000 hours | 8 kWh |
Average nominal lifespan | 5000 h |