![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-026175-WEB-R.jpg?itok=QcNpmufz)
Undervoltage release - for DPX 125/160 and DPX-IS
Legrand
Undervoltage release - for DPX 125/160 and DPX-IS
REF. 26175
EAN.
3245060261757
12 451,90
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage DC | 24-24 V |
---|---|
Voltage type for actuating | DC |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Suitable for power circuit breaker | Yes |
---|---|
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |