Undervoltage releases for DRX/DPX³ - 220-240 V~
LEGRAND
Undervoltage releases for DRX/DPX³ - 220-240 V~
REF. 422248
EAN.
3414970335807
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 230-230 V |
---|---|
Rated control supply voltage AC 60 Hz | 230-230 V |
Rated control supply voltage DC | 230-230 V |
Voltage type for actuating | AC/DC |
Type of electric connection | Screw connection |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
---|---|
Delayed | No |
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |