![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/080182-LEGRAND-1000.jpg?itok=JHlnS_tD)
Universal cover Batibox - 71 mm fixing centres - for 2 gang box
BOITES D ENCASTREMENT POUR APPAREILLAGE
Legrand
Universal cover Batibox - 71 mm fixing centres - for 2 gang box
REF. 80182
EAN.
3245060801823
1 959,50
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 155 mm |
---|---|
Width | 85 mm |
Depth | 17.6 mm |
Shape | Rectangular |
Type of fastening | Other |
Model | Blind cover |
Material | Plastic |
Halogen free | Yes |
Colour | White |
---|---|
With screws | Yes |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |