![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/080180-LEGRAND-1000.jpg?itok=pfU5Pq8E)
Universal cover Batibox - round Ø85 mm - for 1 gang box
BOITES D ENCASTREMENT POUR APPAREILLAGE
Legrand
Universal cover Batibox - round Ø85 mm - for 1 gang box
REF. 80180
EAN.
3245060801809
346,60
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Diameter | 85 mm |
---|---|
For box-/housing diameter | 67-67 mm |
Depth | 26 mm |
Shape | Round |
Type of fastening | Other |
Model | Blind cover |
Material | Plastic |
Halogen free | Yes |
Colour | White |
---|---|
With screws | No |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |