Variable external angle for universal Aluminium trunking 50x105mm with cover width 85mm
DLP
LEGRAND
Variable external angle for universal Aluminium trunking 50x105mm with cover width 85mm
REF. 011232
EAN.
3245060112325
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 105 mm |
---|---|
Depth | 50 mm |
Number of covers | 1 |
Cover width 1 | 85 mm |
Cover width 2 | 0 mm |
Cover width 3 | 0 mm |
Symmetric | Yes |
Model | Base unit and cover |
Angle | 89-94 ° |
Material | Aluminium |
Material quality | Other |
---|---|
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Inner lying |
With cable fixing clip | No |