![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/011239-LEGRAND-1000.jpg?itok=ne6QsvGf)
Variable external angle for universal Aluminium trunking 65x150mm with 2 covers width 65mm
DLP
LEGRAND
Variable external angle for universal Aluminium trunking 65x150mm with 2 covers width 65mm
REF. 011239
EAN.
3245060112394
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 150 mm |
---|---|
Depth | 65 mm |
Number of covers | 2 |
Cover width 1 | 65 mm |
Cover width 2 | 65 mm |
Cover width 3 | 0 mm |
Symmetric | Yes |
Model | Base unit and cover |
Angle | 89-94 ° |
Material | Aluminium |
Material quality | Other |
---|---|
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Inner lying |
With cable fixing clip | No |