Skip to main content
Logo print

Vistop isolating switch 2 poles 32A with black front handle

Vistop LEGRAND

Vistop isolating switch 2 poles 32A with black front handle

REF. 022498 EAN. 3245060224981

Vistop, safety switch for on-load circuit breaking by visible isolation of the contacts

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch No
Version as emergency stop installation No
Version as reversing switch No
Max. rated operation voltage Ue AC 500 V
Rated operating voltage 500-500 V
Rated permanent current Iu 32 A
Rated permanent current at AC-21, 400 V 32 A
Rated short-time withstand current lcw 0.5 kA
Rated operation power at AC-23, 400 V 17 kW
Switching power at 400 V 17 kW
Number of poles 2
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 0
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Suitable for floor mounting No
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre Yes
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Black
Type of control element Toggle
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP2X