WALLMOUNT FRAME 6U FOR ATLANTIS/MARINA CABINETS
Legrand
WALLMOUNT FRAME 6U FOR ATLANTIS/MARINA CABINETS
REF. 46227
EAN.
3245060462277
22 655,40
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front side |
---|---|
Model | Other |
Type of profile rail | None |
Number of doors | 0 |
Type of ventilation | None |
Width | 741 mm |
Height | 348 mm |
Depth | 137 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 6 |
Max. load capacity | 18 kg |
With roof plate | No |
With earthing | Yes |
---|---|
With front door | No |
With sidewall | No |
Demountable | Yes |
Material | Steel |
Surface finishing | Galvanized |
Colour | Stainless steel |
Degree of protection (IP) | IP00 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | Not applicable |
Fitted with door or cover | No |