FILTERS
Clear all
Category
Technical characteristics
-
Voltage type (supply voltage)
-
Type of messaging
-
Type of messaging
-
Construction type
-
Power consumption
-
Material
-
Housing material
-
Suitable for wall mounting
-
Gripping force
-
Operating voltage
-
1st secondary output voltage DC
-
Max. output current 1
-
2nd secondary output voltage DC
-
Type of electric connection
-
With glass disc
-
Radio system
-
With paper cover
-
Mounting method
-
Mounting method
-
Mounting method
-
Secondary voltage adjustable
-
Suitable for floor mounting
-
Suitable for safety functions
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 60 Hz
-
Modular version
-
Output voltage stabilized
-
Power output
-
Stabilized
-
Rail mounting possible
-
Wall mounting possible
-
Short-circuit-proof
-
Suitable for ceiling mounting
-
Direct mounting possible
-
SIL according to IEC 61508
-
Explosion-proof
-
Performance level according to EN ISO 13849-1
-
VdS accepted
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Connection type
-
Terminals capacity
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Contains Batteries and/or Accumulator
![title](/sites/g/files/ocwmcr596/files/ecat_assets/15-11-2023/15-45/040509-LEGRAND-1000.jpg)
LEGRAND
REF. 040509
Safety electrical power supply - need 2 batteries 12 V 7 Ah
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr596/files/ecat_assets/15-11-2023/15-00/LG-138023-WEB-R.jpg)
LEGRAND
REF. 138023
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr596/files/ecat_assets/15-11-2023/15-00/138048-LEGRAND-1000.jpg)
LEGRAND
REF. 138048
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr596/files/ecat_assets/15-11-2023/15-00/040687-LEGRAND-1000.jpg)
LEGRAND
REF. 040687
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
You can only compare 4 products, you must remove 1 to add this one