SPD - T2 - Imax 40 kA/pole - 3P
SPD - T2 - Imax 40 kA/pole - 1P+N - neutral on left-hand side
SPD - T2 - Imax 40 kA/pole - 3P+N - neutral on left-hand side
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T1+T2 - 35 kA/pole
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 6 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 10 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 16 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 20 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 25 A - 30 mA - A type - N left hand
RCBO - DX³ 6000 - 6 kA - 1P+N 230 V~ - 32 A - 30 mA - A type - N left hand
Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm
Sealing kit - for PLEXO³ cabinets
Cartridge fuse 6.3 x 23 mm - without indicator - 6 A
Analogue time switch - daily programme - 20 A 250 V~
Cartridge fuse 10.3 x 25.8 mm - without indicator - 16 A
Light sensitive switch - standard - output 16 A 250 V~