Motor-driven handle - for DPX 1250 And 1600 - front operated 48 V~/=
Motor-driven handle - for DPX 1250 And 1600 - front operated 110 V~/=
Motor-driven handle - for DPX 1250 And 1600 - front operated 230 V~/= for 1600 A
Motor-driven handle -for DPX 1250 And 1600 -front operated 48 V~/= up to 1600 A
Motor-driven handle -for DPX 1250 And 1600 -front operated 110 V~/= up to 1600 A
Motor-driven handle - for DPX 1250 And 1600 - front operated 230 V~
Motor operator DMX³ 1600 - 24 V~/=
Motor operator DMX³ 1600 - 48 V~/=
Motor operator DMX³ 1600 - 110 - 130 V~/=
Motor operator DMX³ 1600 - 220 250 V~/=
Motor operator DMX³ 1600 - 415 - 440 V~
Motor operator DMX³ 2500 and 4000 - 24 V~/=
Motor operator DMX³ 2500 and 4000 - 48 V~/=
Motor operator DMX³ 2500 and 4000 - 110 V~/=
Motor operator DMX³ 2500 and 4000 230 V~/=
Motor operator DMX³ 2500 and 4000 - 480 V~/=
Motor operator DMX³ 2500 and 4000 - 415 V~/=
SPX3-V 160A -DEEP-
SPX3-V 250A
SPX3-V 400A
SPX3-V 630A
Insulating screw XL³ - M6 x 10
Solid metal faceplate XL³ 800 - captive screws - 36 modules - heigth 100 mm
Solid metal faceplate XL³ 800 - captive screws - 36 modules - heigth 150 mm