SPD - T2 - Imax 40 kA/pole - 1P
SPD - T2 - Imax 40 kA/pole - 3P
SPD - T2 - Imax 40 kA/pole - 1P+N - neutral on left-hand side
SPD - T2 - Imax 40 kA/pole - 3P+N - neutral on left-hand side
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T1+T2 - 35 kA/pole
support 185mm busbar
Front terminal - for DMX³ 1600 - 3P
Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm
Copper bar - flexible - section 50 x 5 mm - 630 to 800 A - L. 2 m
Copper bar - flexible - section 50 x 10 mm - 1000 to 1250 A - L. 2 m
Copper bar - flat rigid - section 75 x 5 mm - 850 to 950 A - L. 1750 mm
Mounting adaptator MPX3 32H MA for CTX3 mini AC
Copper bar - flexible - section 20 x 5 mm - 250 to 400 A - L. 2 m
Mounting adaptator MPX3 32H MA for CTX3 mini DC
Mounting adaptator MPX3 32S for CTX3 22AC
Mounting adaptator MPX3 32S for CTX3 22DC