Coil - Ø35 mm - use with 260 88 - 1 coil per DPX
Coil - Ø80 mm - use with 260 88 - 1 coil per DPX
Coil - Ø110 mm - use with 260 88 - 1 coil per DPX
Coil - Ø140 mm - use with 260 88 - 1 coil per DPX
Coil - Ø210 mm - use with 260 88 - 1 coil per DPX
Coil - Ø150 mm open - use with 260 88 - 1 coil per DPX
Proximity switch - 4 poles - 20A
Proximity switch - 4 poles - 32A
Proximity switch - 4 poles - 40A
Proximity switch - 4 poles - 63A
Proximity switch - 2 poles - 20A
Proximity switch - 2 poles - 32A
Proximity switch - 2 poles - 40A
Proximity switch - 2 poles - 63A
Proximity switch - 3 poles - 20A
Proximity switch - 3 poles - 32A
Proximity switch - 3 poles - 40A
Proximity switch - 3 poles - 63A
DSX Transfer switching equipment TSE Frame 1 ( 63A) - 3 poles - Rated current = 32A - mounting on DIN rail
DSX Transfer switching equipment TSE Frame 1 ( 63A) - 3 poles - Rated current = 40A - mounting on DIN rail
DSX Transfer switching equipment TSE Frame 1 ( 63A) - 3 poles - Rated current = 63A - mounting on DIN rail
Single phase current transformer (CT) for 32x10.5 / 25.5x15.5 mm bar - transformation ratio 600/5
DSX Transfer switching equipment TSE Frame 1 ( 63A) - 4 poles - Rated current = 32A - mounting on DIN rail
DSX Transfer switching equipment TSE Frame 1 ( 63A) - 4 poles - Rated current = 40A - mounting on DIN rail