Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 1600/5
Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 2000/5
Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 2500/5
Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 3200/5
Insulated shields (3) - for DPX 250/630
Base for conversion of a fixed device into a draw-out device, for 3P DMX³/DMX³-I frame 2500
Base for conversion of a fixed device into a draw-out device, for 4P DMX³/DMX³-I frame 2500
Base for conversion of a fixed device into a draw-out device, for 3P DMX³/DMX³-I frame 4000
Universal key locks for DPX³ HP 125/250
Base for conversion of a fixed device into a draw-out device, for 4P DMX³/DMX³-I frame 4000
Coil - Ø35 mm - use with 260 88 - 1 coil per DPX
Coil - Ø80 mm - use with 260 88 - 1 coil per DPX
Coil - Ø110 mm - use with 260 88 - 1 coil per DPX
Coil - Ø140 mm - use with 260 88 - 1 coil per DPX
Coil - Ø210 mm - use with 260 88 - 1 coil per DPX
Coil - Ø150 mm open - use with 260 88 - 1 coil per DPX
DSX Transfer switching equipment TSE Frame 1 ( 63A) - 3 poles - Rated current = 32A - mounting on DIN rail
DSX Transfer switching equipment TSE Frame 1 ( 63A) - 3 poles - Rated current = 40A - mounting on DIN rail
DSX Transfer switching equipment TSE Frame 1 ( 63A) - 3 poles - Rated current = 63A - mounting on DIN rail
Single phase current transformer (CT) for 32x10.5 / 25.5x15.5 mm bar - transformation ratio 600/5
DSX Transfer switching equipment TSE Frame 1 ( 63A) - 4 poles - Rated current = 32A - mounting on DIN rail
DSX Transfer switching equipment TSE Frame 1 ( 63A) - 4 poles - Rated current = 40A - mounting on DIN rail
DSX Transfer switching equipment TSE Frame 1 ( 63A) - 4 poles - Rated current = 63A - mounting on DIN rail
DSX Transfer switching equipment TSE Frame 2(160A) - 4 poles - Rated current = 100A - mounting on DIN rail