RCCB TX³ - 4P 400 V~ - 300 mA - 25 A - AC type - do not accept auxiliaries
RCCB TX³ - 4P 400 V~ - 300 mA - 40 A - AC type - do not accept auxiliaries
RCCB TX³ - 4P 400 V~ - 300 mA - 63 A - AC type - do not accept auxiliaries
Front terminal for frontal connection for DMX³ Frame 1600 draw-out version - 3P
Front terminal for frontal connection for DMX³ Frame 1600 draw-out version - 4P
SPD with ICC protection 25KA t2 imAX 20KA 1P+N right with fault signalling
SPD with ICC protection 25KA t2 imAX 20KA 3P+N right with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 1P+N right with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 3P+N right with fault signalling
Rear terminals for DMX3 1600 device, 3 poles in draw-out version
DPX3 160/250 DIRECT ROTARY HANDLE DIRECT STANDARD BLACK
DPX3 160/250 KEYLOCK ROT.HANDLE DIR.
DPX3 160/250 KEYLOCK A ROT.HANDLE DIR.
DPX3 160/250 KEYLOCK B ROT.HANDLE DIR.
DPX3 160/250 KEYLOCK ROT.HANDLE VD.
DPX3 160/250 KEYLOCK A ROT.HANDLE VD.
DPX3 160/250 KEYLOCK B ROT.HANDLE VD.
DPX3 160/250 DIRECT ROTARY HANDLE DIRECT EMERGENCY
DPX3 160/250-ROTARY HANDLE VARI-DEPTH EMERGENCY
Circuit breaker DPX3 250 HP, 4 poles,with rated current 32A, breaking capacity of 36kA and only magnetic protection.
Legrand Keor PDU 800VA - F/G/I Input - 8 G/I Sockets (backup + surge protected), USB
IEC13 to Britsih type 10A 0.75mm2 1.5m power plug
IEC19 to British type 16A 1.5mm2 1.83m power plug
Waterproof Cabinet Plexo IP 65 - IK 07